This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Hydro Probe Click
SEN-17187

Mikroe Hydro Probe Click

SKU: SEN-17187

Mikroe Hydro Probe Click is a capacitive soil moisture sensor that detects volumetric water content in the soil.

Out of stock
SKU
SEN-17187

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe Hydro Probe Click is a capacitive soil moisture sensor that detects volumetric water content in the soil. Water detection is achieved by using The Microchip MIC1557 function oscillator and MCP3221 ADC converter is used to detect water. This allows converting moisture presence to a digital value. The capacitive style when compared to resistant soil moisture sensors reduces electrode erosion. This makes it corrosion resistant and ideal for applications like soil moisture detection and automatic plant watering. The Hydro Probe Click can be used in agriculture usage, household usage for gardeners, research and forecast, and many more.

Features & Specs

  • On-board modules
  • Microchip MIC1557 and MCP3221
  • Digital reading of soil moisture
  • I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V, 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Hydro Probe Click
Mikroe Hydro Probe Click SEN-17187
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing