This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE I2C 1-Wire Click
DEV-20397

MIKROE I2C 1-Wire Click

SKU: DEV-20397
In stock
SKU
DEV-20397

I2C 1-Wire Click carries DS2482-800, a “bridge device” that performs bidirectional conversions between I2C controller and 1-Wire peripheral devices.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

I2C 1-Wire Click carries DS2482-800, a “bridge device” that performs bidirectional conversions between I2C controller and 1-Wire peripheral devices. These can be EEPROM chips, temperature sensors and similar devices that have momentary high source current modes. I2C 1-Wire Click enables any host with I2C to generate properly timed 1-Wire waveforms to its peripheral devices. The I2C interface (mikroBUS SCL and SDA pins) supports both standard I2C (100kHz max) and fast (400kHz) communication speeds. In addition to the mikroBUS™ socket, I2C 1-Wire Click has an 8-channel pinout (each pin an independently operated 1-Wire I/O). The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: 1-Wire, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE I2C 1-Wire Click
MIKROE I2C 1-Wire Click DEV-20397

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing