Mikroe I2C Isolator 3 Click
I2C Isolator 3 Click is a compact add-on board that offers completely isolated bidirectional communication.
Product Overview
I2C Isolator 3 Click is a compact add-on board that offers completely isolated bidirectional communication. This board features the CPC5902, a dual optically isolated bidirectional logic-bus repeater from IXYS Integrated Circuits Division. The CPC5902 pass DC signals and don’t need to be clocked periodically to sustain the logic states. It supports I2C clock stretching while providing 3750Vrms of galvanic isolation. When different supply voltages are applied on both power sides of the CPC5902, it can also function as a logic level translator for levels as low as 2.7V or as high as 5.5V. This Click board™ is ideal for Power-over-Ethernet applications, providing buffering and isolation of the clock and data signals between MCU and the Power Supply Equipment (PSE) controller, and also suitable as an I2C bus length extender and logic-level translator.
Features & Specs
- On-board modules
- IXYS Integrated Circuits Division CPC5902 dual optically isolated bidirectional logic-bus repeater
- Optically isolated bidirectional logic-bus repeater
- Supports I2C clock stretching
- Offers glitch-free operation as well as excellent reliability and a very long operational life
- I2C interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units