Mikroe I2C MUX 4 Click
Mikroe I2C MUX 4 Click contains a dual bidirectional translating switch dedicated for applications with I2C slave address conflicts.
Product Overview
Mikroe I2C MUX 4 Click contains a dual bidirectional translating switch dedicated for applications with I2C slave address conflicts. The board features the Texas Instruments TCA9543APWR Low Voltage 2-channel I2C Bus Switch with interrupt logic. The master SCL/SDA signals are directed to two downstream pairs, or channels, where either individual SCL/SDA channel. Both channels can be selected by setting the programmable control register. It has two interrupts and a Reset input which allows the TCA9543A to recover from a situation where one of the downstream I2C buses is stuck in a low state.
Features & Specs
- On-board modules:
- Texas Instruments TCA9543APWR 2-channel bidirectional translating I2C switch
- 1-of-2 bidirectional translating switches
- Low Stand-By current
- Support hot insertion
- Deselected channels during Power-Up
- I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Available Discounts
- $16.10 | 25+ units
- $15.26 | 100+ units