Mikroe I2C MUX 5 Click
Mikroe I2C MUX 5 Click is a translating I2C and SMBus switch for applications with I2C slave address conflicts.
Product Overview
Mikroe I2C MUX 5 Click is a translating I2C and SMBus switch for applications with I2C slave address conflicts. The board features the Analog Devices LTC4306 4-channel, 2-wire bus multiplexer with bus buffers to provide capacitive isolation between the upstream and downstream buses. Through software control, the LTC4306 splits the I2C bus into four sub-branches and connects the upstream 2-wire bus to any desired combination of downstream buses. It has a programmable disconnect from stuck bus function, provides four alert inputs for fault reporting, and two GPIO pins configurable as inputs, open-drain, or push-pull outputs.
Features & Specs
- On-board modules
- Analog Devices LTC4306 4-channel, 2-wire bus multiplexer with bus buffers to provide capacitive isolation between the upstream and downstream buses
- Multiplexer with capacitance buffering
- Programmable disconnect from stuck bus
- Compatible with I2C and SMBus standards
- Several fault reporting pins
- I2C interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $25.60 | 25+ units
- $24.26 | 100+ units