This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IR Eclipse Click
SEN-20428

MIKROE IR Eclipse Click

SKU: SEN-20428

IR Eclipse Click carries an EE-SX198 photo interrupter sensor.

Out of stock
SKU
SEN-20428

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IR Eclipse Click carries an EE-SX198 photo interrupter sensor. This sensor consists of an infrared transmitter and receiver facing each other and spaced apart by a 3mm slit. When the beam from the transmitter is eclipsed by placing an object in the slit (like a piece of paper), the sensor is activated (indicated by the onboard INT LED). This type of sensor is typically used in printers, copiers, vending machines and so forth. IR Eclipse Click communicates with the target board through the mikroBUS™ INT line. It’s designed to work with either a 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE IR Eclipse Click
MIKROE IR Eclipse Click SEN-20428
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing