This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE IrThermo 2 Click
SEN-20390
MIKROE IrThermo 2 Click
SKU: SEN-20390
Out of stock
SKU
SEN-20390
IrThermo 2 Click is a non-contact temperature measurement solution.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
IrThermo 2 Click is a non-contact temperature measurement solution. The Click board™ carries the TMP007 infrared thermopile sensor with an integrated math engine. The sensor absorbs the infrared radiation emitted by the target object (withing the sensor’s field of view) and the integrated math engine calculates its temperature by comparing it with the temperature of the silicon die. The measurement range of the sensor is between –40°C to 125°C (with a 14-bit resolution). The board is designed to use either a 3.3V or a 5V power supply.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE IrThermo 2 Click
SEN-20390
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units