Mikroe ISM RX 2 Click
WRL-17504
Mikroe ISM RX 2 Click
SKU: WRL-17504
Out of stock
SKU
WRL-17504
Mikroe ISM RX 2 Click contains a pin configurable, low current, sub-GHz EZRadio® receiver.
Product Overview
Mikroe ISM RX 2 Click contains a pin configurable, low current, sub-GHz EZRadio® receiver. The board features the Silicon Labs Si4356 Sub-GHz RF Receiver IC. It provides a true plug-and-play receive option. The Si4356 features a (G)FSK/OOK demodulator, and has good sensitivity up to –113dBm. This allows for longer operating range, while the low current consumption of 12mA in Active and 50nA in Stand-by Mode provides superior battery life.
Features & Specs
- On-board modules
- Silicon Labs Si4356 Low Current Wireless Receiver IC
- Low current consumption
- (G)FSK/OOK demodulator
- Pin configurable
- Excellent sensitivity up to –113dBm
- Automatic gain control
- True plug-and-play
- GPIO, UART interface
- mikroBUS compatibility
- 42.9mm x 25.4mm click board size
- 3.3V input voltage
Documentation
Customer Reviews

Mikroe ISM RX 2 Click
WRL-17504