This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe ISM TX Click
WRL-17622

Mikroe ISM TX Click

SKU: WRL-17622

Mikroe ISM TX Click has an ASK and (G)FSK transmitter with a programmable SPI interface.

Out of stock
SKU
WRL-17622

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe ISM TX Click has an ASK and (G)FSK transmitter with a programmable SPI interface. The board features the Maxim Integrated MAX41460 UHF sub-GHz ISM/SRD transmitter. It's designed to transmit On-Off Keying (OOK), Amplitude- Shift Keying (ASK), Frequency-Shift Keying (FSK), and Gaussian (G)FSK (or 2GFSK) data. The fast response time of the integrated PLL allows for frequency-hopping, spread-spectrum protocols for increased range, and security. Its crystal-based architecture provides greater modulation depth, faster frequency settling, higher tolerance of the transmit frequency, and reduced temperature dependence.

Features & Specs

  • On-board modules
  • Maxim Integrated MAX41460 UHF sub-GHz ISM/SRD transmitter designed to transmit On-Off Keying (OOK), Amplitude- Shift Keying (ASK), Frequency-Shift Keying (FSK), and Gaussian (G)FSK (or 2GFSK) data
  • Increased range, data rates, and security extend battery life with low supply current
  • Selectable modes
  • Greater modulation depth
  • Faster frequency settling
  • Higher tolerance of the transmit frequency
  • SPI interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe ISM TX Click
Mikroe ISM TX Click WRL-17622
$13.95 retail price.

Available Discounts

  • $13.25 | 25+ units
  • $12.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing