This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe ISO 9141 Click
DEV-17610

Mikroe ISO 9141 Click

SKU: DEV-17610
In stock
SKU
DEV-17610

Mikroe ISO 9141 Click contains a monolithic bus driver with an ISO 9141 interface.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe ISO 9141 Click contains a monolithic bus driver with an ISO 9141 interface. The board features the STMicroelectronics L9637 monolithic integrated circuit containing standard ISO 9141 compatible interface functions. The device provides bidirectional serial communication compatible with the ISO9141 standard. Many features are available including a wide input/output voltage range, controlled output slope for EMI, and Standby Mode with low current consumption.

Features & Specs

  • On-board modules
  • STMicroelectronics L9637 monolithic bus driver designed to provide bidirectional serial communication in automotive diagnostic applications according to the specification "Diagnostic Systems ISO9141"
  • Wide input and output voltage range
  • Overtemperature shut down function
  • Bidirectional K I/O pin with supply voltage dependent input threshold
  • Stand-by Mode with very low current consumption
  • UART interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Customer Reviews

Mikroe ISO 9141 Click
Mikroe ISO 9141 Click DEV-17610

Stock and Customer Discounts

$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing