Mikroe ISO ADC 2 Click
Mikroe ISO ADC 2 Click represents an isolated 12-bit, 300kSPS data acquisition system.
Product Overview
Mikroe ISO ADC 2 Click represents an isolated 12-bit, 300kSPS data acquisition system. The ADC 2 features the Analog Devices AD7091R Successive-Approximation Analog-to-Digital Converter (ADC). The device uses the 3-wire SPI serial interface for data communication and achieves up to a 1MSPS throughput rate. Also on the board is ADuM5401 Isolated DC-DC Converter. This is used to isolate the logic signals, power, and feedback paths in the DC-DC converter. Features like high throughput rate with ultralow power consumption, wide input bandwidth, accuracy, and speed make it ideal for a wide variety of industrial applications.
Features & Specs
- On-board modules
- Analog Devices AD7091R 12-Bit Successive-Approximation Analog-to-Digital Converter (ADC) with an isolated DC-DC converter
- Low power consumption
- Fast throughput rate
- Wide input bandwidth
- GPIO, SPI interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $45.55 | 25+ units
- $43.16 | 100+ units