Mikroe ISO ADC 3 Click
DEV-17947
Mikroe ISO ADC 3 Click
SKU: DEV-17947
Mikroe ISO ADC 3 Click features the TI AMC1100 precision isolation amplifier.
Out of stock
SKU
DEV-17947
Product Overview
Mikroe ISO ADC 3 Click features the TI AMC1100 precision isolation amplifier. The AMC1100 has an output separated from the input circuitry by a silicon dioxide barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250Vpeak. The AMC1100 offers several features as linearity, high input common-mode rejection, and low DC errors and drift.
Features & Specs
- On-board modules
- Based on the Texas Instruments AMC1100 precision isolation amplifier with an output separated from the input circuitry by a silicon dioxide barrier that is highly resistant to magnetic interference
- Fully-differential isolation amplifier
- Very low nonlinearity
- Low offset error and noise
- Highly resistant to magnetic interference
- High accuracy
- Interface
- I2C
- Compatibility
- mikroBUS
- Click board size
- M (42.9mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Documentation
Customer Reviews

Mikroe ISO ADC 3 Click
DEV-17947
$15.95 retail price.
Available Discounts
- $15.15 | 25+ units
- $14.36 | 100+ units