This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LDC1000 Click
SEN-18825

MIKROE LDC1000 Click

SKU: SEN-18825
Out of stock
SKU
SEN-18825

MIKROE LDC1000 Click carries the world's first inductance-to-digital converter IC, along with a detachable sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE LDC1000 Click carries the world's first inductance-to-digital converter IC, along with a detachable sensor (an LC tank comprising a 36-turn PCB coil and a 100pF 1% NPO capacitor). The LDC1000 IC has a sub-micron resolution in short range applications; the board is ideal for highly precise short range measurements of the position, motion or composition of conductive targets. Inductive sensing is highly reliable: harsh conditions don't hinder the performance of LDC1000 IC. Onboard INA and INB pins allow you to replace the provided detachable sensor and solder your own. LDC1000 click communicates with the target board through mikroBUS SPI (CS, SCK, MISO, MOSI) and INT lines. The board is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: SPI, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE LDC1000 Click
MIKROE LDC1000 Click SEN-18825