Product Overview
Mikroe Light Mix-Sens Click features the ams TMD37253 proximity measurement, color sense (RGBC+IR), and digital ambient light sensing (ALS) device. The TMD37253 slim module package is designed to accommodate a "single hole" aperture that incorporates an IR LED and factory calibrated LED driver. The proximity detection feature provides object detection by photodiode detection of reflected IR energy (sourced by the integrated LED). The ALS detection feature provides photopic light intensity data. The color photodiodes have UV and IR blocking filters and a dedicated data converters producing 16-bit data.