Mikroe LightRanger 8 Click
Mikroe LightRanger 8 Click contains a ranging sensor with multi-target detection and features the STMicroelectronics VL53L3CX.
Product Overview
Mikroe LightRanger 8 Click contains a ranging sensor with multi-target detection and features the STMicroelectronics VL53L3CX. The VL53L3CX is the latest Time-of-Flight (ToF) product that embeds third-generation FlightSense patented technology. It combines high-performance proximity and ranging sensor with multi-target distance measurements and automatic smudge correction. Also, it integrates a single-photon avalanche diode array and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.
Features & Specs
- On-board modules
- STMicroelectronics VL53L3CX latest Time-of-Flight ranging sensor with multi-target detection
- Fully integrated miniature module
- High accuracy linearity
- Multi-target detection
- Immune to cover glass cross-talk and fingerprint smudge at long distances with patented algorithms
- Histogram based technology
- I2C interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Documentation
Customer Reviews
