Mikroe Load Cell 4 Click
Mikroe Load Cell 4 Click features a resistive sensor signal conditioner with a fast power-up data output response.
Product Overview
Mikroe Load Cell 4 Click features a resistive sensor signal conditioner with a fast power-up data output response. The board features the Renesas ZSC31014 CMOS integrated circuit for highly accurate amplification. The ZSC31014 also has analog-to-digital conversion of differential and half-bridge input signals. The board is ideal for sensor-specific correction of bridge sensors. It's adjustable to nearly all piezo-resistive bridge sensors. The board has digital compensation of signal offset, sensitivity, temperature drift, and non-linearity using an internal signal processor. This runs a correction algorithm with calibration coefficients stored in a non-volatile EEPROM.
Features & Specs
- On-board modules
- Renesas ZSC31014 CMOS integrated circuit for highly accurate amplification and analog-to-digital conversion of differential and half-bridge input signals
- High accuracy
- Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
- Eight programmable analog gain settings
- Internal temperature compensation for sensor correction and for corrected temperature output
- I2C interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $21.80 | 25+ units
- $20.66 | 100+ units