Mikroe LTE IoT 3 Click
Mikroe LTE IoT 3 Click contains a Low Power Wide Area (LPWA) Wireless IoT module that allows connections to the LTE CAT-M1, CAT NB1/2, and 2G networks.
Product Overview
Mikroe LTE IoT 3 Click contains a Low Power Wide Area (LPWA) Wireless IoT module that allows connections to the LTE CAT-M1, CAT NB1/2, and 2G networks. The board features the Thales EXS82-W LTE-IoT Wireless Module with a rich set of Internet protocols and industry-standard interfaces like UART, USB, etc. The board features global IoT connectivity, integrated GNSS support, SMS support, extended coverage range, and reduced power consumption. This makes this single IoT module ideal for device makers while ensuring worldwide reliability.
Features & Specs
- On-board modules
- Thales EXS82-W, a Low Power Wide Area (LPWA) Wireless IoT module that allows connections to the LTE CAT-M1, CAT NB1/2, and 2G networks
- Power saving modes
- LTE bands that allows multiple regions coverage
- Dual SMA antenna connectors
- USB connectivity
- Visual network and status indication
- UART, USB interface
- mikroBUS compatibility
- 57.15mm x 25.4mm click board size
- 3.3V, 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $78.80 | 25+ units
- $74.66 | 100+ units