This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Magic RFID Click
SEN-18059

Mikroe Magic RFID Click

SKU: SEN-18059

Mikroe Magic RFID Click contains an embedded RFID module, the JADAK M6E-NANO UHF RFID Module with ultra-low power consumption.

Out of stock
SKU
SEN-18059

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magic RFID Click is a compact add-on board that contains an embedded RFID module. This board features the M6E-NANO, UHF RFID module with ultra-low power consumption from JADAK. Supporting the EPC Gen2V2 and ISO 18000-63 standard, the M6E-NANO module is available for global use. It operates in the Ultra High Frequency (UHF) band in a range from 859 up to 930MHz and can be used for write/read applications. This module provides an output power of +27 dBm, adjustable in 0.01 dB steps with a read speed of 200 tags/sec and a read range of up to 4.5m. This Click board™ is ideal for a wide range of applications in the logistics, security access points, manufacturing, tag commissioning stations, and more.

Features & Specs

  • On-board modules
  • JADAK M6E-NANO Ultra High-Frequency Embedded RFID Module with ultra-low power consumption
  • Ultra-low power consumption
  • EPCglobal Gen 2 (ISO 18000-6C)
  • Tag read rate of up to 200 tags/second
  • Read range of up to 4.5m, 0dBm to 27dBm transmit power, and more
  • Interface
  • UART
  • Compatibility
  • mikroBUS
  • Click board size
  • L (57.15mm x 25.4mm)
  • Input voltage
  • 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Magic RFID Click
Mikroe Magic RFID Click SEN-18059
$383.95 retail price.

Available Discounts

  • $364.75 | 25+ units
  • $345.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing