This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magneto 5 Click
SEN-19976

MIKROE Magneto 5 Click

SKU: SEN-19976
Out of stock
SKU
SEN-19976

Magneto 5 Click is a very accurate and reliable magnetic sensor device, which features the MEMSIC MMC34160PJ, a 3-axis magnetic sensor IC.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magneto 5 Click is a very accurate and reliable magnetic sensor device, which features the MEMSIC MMC34160PJ, a 3-axis magnetic sensor IC. MMC34160PJ IC features an onboard signal processing and I2C communication, simplifying the application development and reducing the host MCU load. It is a very accurate sensor, which can sense the heading direction with the precision of ±1˚, with the full-scale magnetic field detection of ±16 G. The device also has a RESET function, which eliminates measurement offset errors and restores the internal magnetic field orientation.

Featuring onboard signal processing, fast I2C communication, RESET function which restores the sensor accuracy, low power consumption, and high precision with the low noise, this Click board™ is an ideal solution for developing portable electronic compass applications, but it is not limited only to directional measurement. It can be also used for the detection of a magnetic field, vehicle detection, and similar applications that rely on an accurate magnetic field sensing in all three axes.

This Click board™ uses the MMC34160PJ, a 3-axis magnetic sensor IC from MEMSIC Inc. This integrated anisotropic magneto-resistive (AMR) sensor consists of permalloy film, deposited on a silicon wafer. One of the important characteristics of the permalloy (a nickel-iron alloy) is that it can be easily magnetized and demagnetized under the influence of the magnetic field. A strong field is applied during the manufacture, so that the permalloy film becomes magnetized, with the magnetic vector established in a specific direction. When the sensor is affected by an external magnetic field applied perpendicularly to the existing magnetic vector, it will rotate this vector and change its orientation. This will result in a change of the resistance of the permalloy, which varies with the intensity of the applied field. The MEMSIC AMR sensor is incorporated into a Wheatstone bridge configuration to maximize Signal to Noise ratio. This way, the influence of the external field can be measured.

The resulting characteristics of this sensor IC, are impressive: it can sense the heading direction with the accuracy of ±1˚, it has a high SNR with only 1.5 mG of total RMS noise, a resolution of ±0.5 mG when using 16 bit ADC mode, and ±16 G full-scale reading.

There are two internal configuration registers, used to set up the device and its working parameters. They allow the sampling resolution to be set (12bit, 14bit, or 16bit), sampling mode (continuous or single shot), the sampling frequency when working in continuous mode, and more. Among other options, these control registers offer a way to trigger SET and RESET event. Before SET or RESET pulses are triggered, an external capacitor connected to the CAP pin has to be recharged. This is also done by setting an appropriate bit in the control register.

The Status register offers the status indication for various events. It signalizes whether the integrated charge pump completed external capacitor recharging process, or if the reading of the internal register was successful, if the measurement was completed successfully, and it indicates the result of the self-test command.

The complete description of the internal registers can be found in the datasheet of the MMC34160PJ sensor IC. However, the included software library offers functions that simplify working with this device, taking care of the proper order of actions that needs to be followed, before reading the X, Y and Z position from the appropriate output registers. It also simplifies the reading process itself, providing the measurement values, directly.

To overcome situations where the external field might be too strong (more than 25 G) and disturb the internal magnetic vector of the permalloy film, a SET/RESET function is employed to restore the magnetic vector, by applying a high current pulse to an internal magnetically coupled strap.

The MMC34160PJ uses I2C communication, with the appropriate pins routed to the mikroBUS™. This ensures a reliable operation of the device. In addition, this device uses an SMD jumper, used to select the logic voltage level, allowing interfacing to both 3.3V and 5V MCUs. Two level shifting MOSFETs are used on I2C lines to allow both 3.3V and 5V operation since the sensor IC itself is not 5V tolerant.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Magnetic field measurement range on each axis: Min. -16G, Max. 16G
  • External disturbing field intensity: Min. -25G, Max. 25G
  • Heading accuracy: Min. -1Deg (˚), Max. 1Deg (˚)

Customer Reviews

MIKROE Magneto 5 Click
MIKROE Magneto 5 Click SEN-19976