Mikroe Magneto 6 Click
DEV-17038
Mikroe Magneto 6 Click
SKU: DEV-17038
Out of stock
SKU
DEV-17038
The Mikroe Magneto 6 Click is designed for magnetic sensing applications, and measures the magnetic field in X, Y, and Z direction.
Product Overview
Mikroe Magneto 6 Click features the Infineon TLI493D-A2B6 low-power 3D Hall effect sensor. It's designed for magnetic sensing applications, and measures the magnetic field in X, Y, and Z direction. Each X, Y, and Z Hall probe is connected sequentially to a multiplexer. It is then connected to an Analog to Digital Converter (ADC). Temperature can be determined as well after the three Hall channels. The data measurement is provided in digital format to the microcontroller over the standard I2C interface.
Features & Specs
- On-board modules:
- Magneto 6 Click uses the Infineon Technologies TLI493DA2B6 IC high accuracy magnetic sensor
- Low-power oscillator
- Basic biasing
- Accurate restart
- Undervoltage detection
- Fast oscillator
- HALL biasing
- HALL probes with multiplexers
- Successive tracking ADC
- Temperature sensor
- I2C interface
- GPIO, I2C interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Documentation
Customer Reviews

Mikroe Magneto 6 Click
DEV-17038
Stock and Customer Discounts
$13.95 retail price.
Available Discounts
- $13.25 | 25+ units
- $12.56 | 100+ units