Mikroe Magneto 8 Click
Mikroe Magneto 8 Click contains an easy-to-program magnetic rotary position sensor with incremental quadrature (A/B) and 12-bit digital outputs.
Product Overview
Mikroe Magneto 8 Click contains an easy-to-program magnetic rotary position sensor with incremental quadrature (A/B) and 12-bit digital outputs. The board features the AMS-AG AS5601 12-bit programmable contactless encoder IC. The Magneto 8 Click is based on a planar Hall sensor technology. It supports the industry-standard I2C interface and measures the orthogonal component of the flux density (Bz) from an external magnet. It also provides a smart low-power mode which automatically reduces power consumption. Magneto 8 Click is ideal for applications like angular position measurement solutions, encoder replacement, contactless magnetic position sensors, and more.
Features & Specs
- On-board modules
- AMS-AG AS5601 12-bit programmable contactless encoder IC
- High reliability and durability
- Low power consumption
- Simple programming
- GPIO, I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Customer Reviews
