This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Manometer 2 Click
SEN-20257

MIKROE Manometer 2 Click

SKU: SEN-20257
In stock
SKU
SEN-20257

Manometer 2 Click carries the MS5525DSO digital pressure sensor, based on leading MEMS technology from TE Connectivity.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Manometer 2 Click carries the MS5525DSO digital pressure sensor, based on leading MEMS technology. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over I2C or SPI interface.

MS5525DSO FEATURES

The MS5525DSO is a new generation of Digital Small Outline pressure sensors with SPI and I2C bus interface designed for high volume OEM users.

The sensor module includes a pressure sensor and an ultra-low power 24-bit ∆Σ ADC with internal factory calibrated coefficients. It provides a 24-bit digital pressure and temperature value and different operation modes that allow the user to optimize for conversion speed and current consumption.

The MS5525DSO consists of a piezo-resistive sensor and a sensor interface IC. The main function of the MS5525DSO is to convert the uncompensated analog output voltage from the piezo-resistive pressure sensor to a 24-bit digital value, as well as providing a 24-bit digital value for the temperature of the sensor.

HOW IT WORKS

Manometer 2 Click measures absolute pressure of 1PSI max, trough the barbed port.

You can choose between SPI and I2C communication.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Manometer 2 Click
MIKROE Manometer 2 Click SEN-20257

Stock and Customer Discounts

$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing