This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE MCP2003B Click
DEV-20330

MIKROE MCP2003B Click

SKU: DEV-20330
In stock
SKU
DEV-20330

MCP2003B Click is a mikroBUS™ add-on board with a bi-directional LIN transceiver.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MCP2003B Click is a physical interface to automotive and industrial LIN systems, in accordance to the LIN Bus Specifications Revision 2.2, SAE J2602 and ISO 17987.

MCP2003B Click is a mikroBUS™ add-on board with a bi-directional LIN transceiver.

It’s a physical interface to automotive and industrial LIN systems, in accordance to the LIN Bus Specifications Revision 2.2, SAE J2602 and ISO 17987. This standard requires that all nodes in the system are to be connected through a LIN bus. Up to 15 peripheral devices can be connected to a single controller.

The Click has three onboard screw terminals for connecting the transceiver to a LIN network (three wires: LIN, VBB and GND).

MCP2003B Click communicates with the target board MCU through the mikroBUS™ UART interface (RXD, TXD), with additional functionality provided by the VRENDIV and LWAKE pins. Extra pins for LWAKE, CS, and TX and RX are also available above the mikroBUS™.

The board is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE MCP2003B Click
MIKROE MCP2003B Click DEV-20330

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing