This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe MCU CARD 10 for PIC PIC18F67K40
DEV-17549

Mikroe MCU CARD 10 for PIC PIC18F67K40

SKU: DEV-17549
Out of stock
SKU
DEV-17549

Mikroe MCU CARD 10 for PIC PIC18F67K40 allows for very simple installation and replacement of the microcontroller unit (MCU) on a development board.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe MCU CARD 10 for PIC PIC18F67K40 allows for very simple installation and replacement of the microcontroller unit (MCU) on a development board. It features an MCU Card socket that ensures compatibility between the development board and any of the supported MCUs, regardless of their pin number and compatibility. MCU Cards are equipped with two 168-pin mezzanine connectors. This allows them to support even MCUs with extremely high pin count. Their clever design allows very simple usage, following the well-established plug-and-play concept of the Click board™ product line.

Features & Specs

  • Type: 8th Generation
  • Architecture: PIC (8-bit)
  • MCU Memory: 128KB
  • Silicon Vendor: Microchip
  • Pin count: 64
  • RAM: 30720 Bytes
  • Supply Voltage: 3.3V, 5V

Documentation

Customer Reviews

Mikroe MCU CARD 10 for PIC PIC18F67K40
Mikroe MCU CARD 10 for PIC PIC18F67K40 DEV-17549

Stock and Customer Discounts

$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing