Mikroe MCU CARD FOR PIC32MX675F256L
This board allows simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.
Product Overview
Mikroe MCU CARD FOR PIC32MX675F256L allows simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket. By introducing the new MCU Card standard, Mikroe has ensured the absolute compatibility between the development board and any of the supported MCUs, regardless of their pin number and compatibility. MCU Cards are equipped with two 168-pin mezzanine connectors, allowing them to support even MCUs with extremely high pin count. Their clever design allows very simple usage, following the well-established plug & play concept of the Click board™ line of product.
Features & Specs
- 8th generation type
- PIC32 (32-bit) architecture
- 256 MCU memory (KB)
- Microchip silicon vendor
- 100 Pin count
- 65536 RAM (Bytes)
- 3.3V supply voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $69.30 | 25+ units
- $65.66 | 100+ units