Mikroe MCU CARD STM32 STM32F415ZG
Mikroe MCU CARD STM32 STM32F415ZG allows for simple installation and replacement of the microcontroller unit (MCU) on a development board.
Product Overview
Mikroe MCU CARD STM32 STM32F415ZG allows for simple installation and replacement of the microcontroller unit (MCU) on a development board. The new MCU Card standard ensures the absolute compatibility between the development board and any of the supported MCUs, regardless of their pin number and compatibility. MCU Cards are equipped with two 168-pin mezzanine connectors, allowing them to support even MCUs with extremely high pin count. Their clever design allows very simple usage, following the well-established plug and play concept of the Click board™ line.
Features & Specs
- 8th Generation type
- ARM Cortex-M4 architecture
- MCU Memory 1024KB
- Silicon Vendor STM
- 144-Pin count
- 196608 RAM (Bytes)
- 3.3V supply voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $75.00 | 25+ units
- $71.06 | 100+ units