Mikroe Mikromedia 4 for TIVA Capacitive
DEV-17550
Mikroe Mikromedia 4 for TIVA Capacitive
SKU: DEV-17550
Out of stock
SKU
DEV-17550
Mikroe Mikromedia 4 for TIVA Capacitive is a complete solution for the rapid development of multimedia and GUI-centric applications.
Product Overview
Mikroe Mikromedia 4 for TIVA Capacitive is a complete solution for the rapid development of multimedia and GUI-centric applications. The board features a USB, digital motion sensor, battery-charging functionality, SD card reader, and much more. The Mikromedia 4 has two standardized 1x26-pin headers that expose the available MCU pins, adding another layer of expandability. Use the Mikromedia 4 shield to expand connectivity with several mikroBUS™ sockets to add connectors, peripherals, and more.
Features & Specs
- 4.3" TFT display with capacitive touch screen
- Powerful graphics controller that can display the 24-bit color palette (16.7 million colors)
- DSP-powered embedded sound CODEC IC
- No additional hardware modifications required
- Powerful 32-bit Texas Instruments TM4C129XNCZADI3 microcontroller
- Fur mounting holes at all four corners
- Dedicated audio CODEC IC, labeled as VS1053B
- USB, digital motion sensor, battery-charging functionality, SD card reader, and much more
- Two standardized 1x26 pin headers
- Power Supply Unit (PSU) provides a clean and regulated power
- microSD card slot allows storing large amounts of data externally
- The host MCU is equipped with the USB peripheral module, allowing simple USB connectivity
- Ethernet controller is integrated in TM4C129L(X)NCZAD microcontroller
- RTC peripheral utilizes a separate power supply source, typically a battery
- Ambient light sensor (ALS) can be used for dimming the screen intensity in low-light conditions
- An infrared (IR) receiver with the integrated PIN diode and a demodulation section allows simple control over an IR remote controller
- MCP9700A integrated low-power linear active thermistor allows measurement of the ambient temperature
- A High-brightness RGB LED option can be used to provide visual feedback
- Reset button located on the front side of the board
Documentation
Customer Reviews

Mikroe Mikromedia 4 for TIVA Capacitive
DEV-17550
Stock and Customer Discounts
$208.95 retail price.
Available Discounts
- $198.50 | 25+ units
- $188.06 | 100+ units