MIKROE mikroProg for STM32
MIKROE mikroProg for STM32 is a fast USB 2.0 programmer and hardware debugger based on ST-LINK v2.
Product Overview
MIKROE mikroProg for STM32 is a fast programmer and hardware debugger based on ST-LINK v2. Smart engineering allows mikroProg to support all STM32 ARM Cortex™-M0, Cortex™-M3 and Cortex™-M4 and Cortex™-M7 devices in a single programmer! Outstanding performance, easy operation, elegant design and low price are it’s top features. It is supported in MikroElektronika ARM compilers (mikroC, mikroBasic, mikroPascal).
Compiler Compatibility mikroProg™ for STM32 is supported with mikroC™, mikroBasic™ and mikroPascal™ compilers for ARM®. Works with other ARM® compilers too!
SingleClick™ Debugging
mikroProg™ has native support for hardware step-by-step Debugging. debugger is a separate DLL module in mikroElektronika ARM® compilers which supports Step-over [F8], Step-into[F7], Step-out[Ctrl+F8], Run[F6], Run To Cursor[F4] debugging operations. Also, debugger supports standard and advanced breakpoints, which enable you to exploit the full potential of fast debugging.
You won't rip out the cable
How many times have you pulled the cable out of some device accidently and it just stopped working? We made sure to provide a secure connection of programer cable and created a holder to tie it firmly into place
Programming Software
On board mikroProg™ programmer requires special programming software called mikroProg™ for ARM®. This software is used for programming ALL of STM32 ARM® Cortex-M3™ microcontroller families, Software has intuitive interface and SingleClick™ programming technology.
Includes:
- Damage resistant protective box
- mikroProg™ for STM32
- USB cable and mikroProg™ to ST-Link v2 adapter
- Documentation
Features & Specs
- Architecture: ARM (32-bit)
- Interface: USB
- Silicon Vendor: STM
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $66.45 | 25+ units
- $62.96 | 100+ units