This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Monarch Adapter Click
PRT-19449

MIKROE Monarch Adapter Click

SKU: PRT-19449

The Monarch Adapter Click is used to connect a compatible Monarch Go LTE-M modems from Sequans to your development board or prototype device.

Out of stock
SKU
PRT-19449

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Monarch Adapter Click is used to connect a compatible Monarch Go LTE-M modems from Sequans to your development board or prototype device. This Click adapter provide connection to cloud server with AT commands. The Monarch Go LTE-M modem component with embedded antenna is perfectly suited for a broad range of IoT applications, including telemetry, vending machines, agriculture sensor applications, asset and transportation trackers, hardware tools, and home security monitoring applications.

Monarch Adapter Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Monarch GO and Monarch GO-GPS are certified for use on the Verizon network (LTE band 13) with roadmap for global band support. Monarch module is not delivered as part of the Click board™ package. For more information about module features please read Monarch GO module specification.

The Monarch Adapter Click is intended to help customers to successfully integrate and test their application based on Monarch Go. This Click adapter communication with your device through a serial UART interface and can exchange data with a cloud server using Verizon LTE network. The UART and GPIO pins of Monarch Go LTE-M modem is connected to one side of the level shifter, while the other side (Shifted) is connected to the respective mikroBUS™ UART and GPIO pins. However, the Monarch Go LTE-M modem series module is designed as the traditional DCE device (Data Communication Equipment) offering the full UART pin count, including the hardware flow control pins (CTS, RTS). These pins are routed to the mikroBUS™ CS (RTS) and the INT pin (CTS) and can be used in the MCU software if the hardware flow control is needed.

Digital sections of the Monarch Go LTE-M modem are internally supplied by 1.8V, so it is necessary to condition the communication bus lines which connect the host MCU with the module. The Monarch Adapter Click provide internal 1.8V via BH18PB1WHFV-TR LDO regulator from Rohm Semiconductor, output from its internal LDO regulator, providing a needed reference voltage for one side of the TXB0106, a 6bit bidirectional level shifting and voltage translator with automatic direction sensing, from Texas Instruments. The reference voltage for the other side of the level shifter is taken from the onboard SMD jumper, labeled as I/O Level This jumper is used to select between 3.3V and 5V from the mikroBUS™, depending on the used MCU type and its logic voltage level requirements.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Monarch Adapter Click
MIKROE Monarch Adapter Click PRT-19449
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing