This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE MPU 9DOF Click
SEN-20426
MIKROE MPU 9DOF Click
SKU: SEN-20426
Out of stock
SKU
SEN-20426
MPU 9DOF Click carries the MPU–9250 System in Package, which is the world’s first 9-axis Motion Tracking device.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MPU 9DOF Click carries the MPU–9250 System in Package, which is the world’s first 9-axis Motion Tracking device. MPU–9250 comprises two chips. One is the MPU–6050 that contains a 3-axis accelerometer, a 3-axis gyroscope, and a DMP (digital motion processor); the other is AK8975, a 3-axis digital compass. It is designed for the low power, low cost, and high-performance requirements of consumer electronics equipment and wearable sensors. The ability to track motion in free space also makes MPU 9DOF Click a suitable sensor for RC vehicles (e.g. quadcopters) and camera stabilization systems.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE MPU 9DOF Click
SEN-20426
Stock and Customer Discounts
$30.95 retail price.
Available Discounts
- $29.40 | 25+ units
- $27.86 | 100+ units