Mikroe MRAM 2 Click
Mikroe MRAM 2 Click is ideal for applications that must store and retrieve data, and programs quickly using a small number of pins.
Product Overview
Mikroe MRAM 2 Click is ideal for applications that must store and retrieve data, and programs quickly using a small number of pins. The board features the Everspin Technologies MR10Q010 1Mb Quad Output High-Speed Serial SPI MRAM memory solution. It operates in standard, single SPI, and High-speed QUAD SPI mode with a clock rate of up to 104MHz. It features high bandwidth (read and write at 52MB/sec), automatic data protection in case of power loss, and tamper detection function that will detect possible data modification from outside magnetic fields. The board is used as a non-volatile storage media or temporary RAM expansion for storing data in embedded applications.
Features & Specs
- On-board modules
- Everspin Technologies MR10Q010 1Mb Quad Output High-Speed Serial SPI MRAM memory solution
- Low power consumption
- High bandwidth
- Data protection
- Unlimited write endurance
- Tamper detect function
- QSPI, SPI interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V supply voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units