Mikroe NB IoT 5 Click
WRL-18244
Mikroe NB IoT 5 Click
SKU: WRL-18244
Out of stock
SKU
WRL-18244
Mikroe NB IoT 5 Click is suitable as a narrow-band Internet of Things universal wireless communication solution.
Product Overview
Mikroe NB IoT 5 Click is suitable as a narrow-band Internet of Things universal wireless communication solution. The board features the Notion OT01-5 high-performance NB-IoT module with ultra-low power consumption. It allows battery life of about ten years. It supports a broad range of frequency bands almost worldwide. It provides serial interfaces, UART and SPI, with protocol stacks like UDP/TCP, CoAP, LWM2M, and others. It's offering an alternative to similar Low Power Wide Area Network (LPWAN) solutions.
Features & Specs
- On-board modules
- Notion OT01-5 high-performance narrow-band Internet of Things universal wireless communication module with extremely low power consumption allowing battery life of about ten years
- Ultra-low power consumption
- High performance
- Broad range of frequency bands
- Motor driver inside-design
- Certified for global operation
- SPI, UART interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe NB IoT 5 Click
WRL-18244