Mikroe NFC 2 Click
WRL-17923
Mikroe NFC 2 Click
SKU: WRL-17923
Out of stock
SKU
WRL-17923
Mikroe NFC 2 Click features a highly integrated NFC transceiver for contactless communication.
Product Overview
Mikroe NFC 2 Click features a highly integrated NFC transceiver for contactless communication. The board features the NXP PN7150 full NFC solution with integrated firmware and NCI interface designed for contactless communication at 13.56MHz. This I2C configurable transceiver uses an outstanding modulation and demodulation concept completely integrated for different kinds of contactless communication methods and protocols. It can operate in Reader Mode and in Card Mode.
Features & Specs
- On-board modules
- NFC 2 Click is based on the NXP USA Inc. PN7150 high-performance full NFC solution with integrated firmware and I
- Ultralow power consumption
- Automatic wake-up via RF field
- Integrated non-volatile memory to store data and executable code for customization
- Various RF protocols supported
- Includes ARM Cortex-M0 microcontroller core
- Interface
- I2C
- Compatibility
- mikroBUS
- Click board size
- L (57.15mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Customer Reviews

Mikroe NFC 2 Click
WRL-17923
Stock and Customer Discounts
$35.95 retail price.
Available Discounts
- $34.15 | 25+ units
- $32.36 | 100+ units