Mikroe nvSRAM 3 Click
The nvSRAM 3 Click features the Cypress Semiconductor CY14B101I 1-Mbit nvSRAM organized as 128K words of 8 bits each with a fully-featured real-time clock.
Product Overview
Mikroe nvSRAM 3 Click features the Cypress Semiconductor CY14B101I 1-Mbit nvSRAM organized as 128K words of 8 bits each with a fully-featured real-time clock. The embedded elements incorporate QuantumTrap technology and provide highly reliable nonvolatile storage of data. It provides infinite read and writes cycles with an additional automatic backup switch. Data transfer, initiated by the user through I2C commands, from SRAM to the nonvolatile elements takes place automatically at Power-Down. On the other hand, during the Power-Up, data is restored to the SRAM from the nonvolatile memory.
Features & Specs
- On-board modules
- Cypress Semiconductor CY14B101I 1-Mbit nvSRAM organized as 128K words of 8 bits each with a fully-featured real-time clock
- Low power consumption
- 1-Mbit nonvolatile static random access memory
- High reliability
- High-speed interface
- Write protection feature
- Real-time clock
- I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $27.50 | 25+ units
- $26.06 | 100+ units