This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe nvSRAM Click
DEV-17935

Mikroe nvSRAM Click

SKU: DEV-17935

Mikroe nvSRAM Click features the Cypress Semiconductor CY14B101J 1-Mbit nvSRAM organized as 128K words of 8 bits each.

Out of stock
SKU
DEV-17935

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe nvSRAM Click features the Cypress Semiconductor CY14B101J 1-Mbit nvSRAM organized as 128K words of 8 bits each. It has a nonvolatile element in each memory cell that incorporates QuantumTrap technology. This provides highly reliable nonvolatile storage of data. Data transfer is possible through I2C commands. SRAM to the nonvolatile elements takes place automatically at Power-Down. On the other hand, during the Power-Up, data is restored to the SRAM from the nonvolatile memory.

Features & Specs

  • On-board modules
  • Based on the Cypress Semiconductor CY14B101J 1-Mbit nvSRAM organized as 128K words of 8 bits each with a nonvolatile element in each memory cell
  • Low power consumption
  • 1-Mbit nonvolatile static random access memory
  • High reliability
  • High-speed interface
  • Write protection feature
  • Interface
  • I2C
  • Compatibility
  • mikroBUS
  • Click board size
  • S (28.6mm x 25.4mm)
  • Input Voltage
  • 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe nvSRAM Click
Mikroe nvSRAM Click DEV-17935
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing