Mikroe Opto 5 Click
Mikroe Opto 5 Click provides uncomplicated safety isolation from the high voltage.
Product Overview
Opto 5 Click is a compact add-on board that provides uncomplicated safety isolation from the high voltage. This board features the FOD4216, a random phase snubberless Triac driver from ON Semiconductor. The FOD4216 consists of an infrared emitting diode coupled to a hybrid random phase triac formed with two inverse parallel SCRs, which creates the triac function capable of driving discrete triacs. It utilizes a high efficiency infrared emitting diode that offers an improved trigger sensitivity. This Click board™ is suitable for applications like high voltage AC switching where there is a need to protect and electrically isolate two circuits in a switching application.
Features & Specs
- On-board modules
- ON Semiconductor FOD4216 random phase snubberless Triac driver that provides uncomplicated high voltage safety isolation
- High blocking voltage
- High trigger sensitivity
- High static dv/dt
- High efficiency infrared emitting diode
- Interface
- PWM
- Compatibility
- mikroBUS
- Click board size
- M (42.9mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $15.15 | 25+ units
- $14.36 | 100+ units