Mikroe Oximeter 3 Click
SEN-17552
Mikroe Oximeter 3 Click
SKU: SEN-17552
Out of stock
SKU
SEN-17552
Mikroe Oximeter 3 Click is ideal for measuring blood oxygen saturation.
Product Overview
Mikroe Oximeter 3 Click is ideal for measuring blood oxygen saturation. The board features the Vishay Semiconductors VCNL4020C-GS08 High-Resolution Digital Biosensor. It combines an infrared emitter, PIN photodiode for biosensor functionality, ambient light sensor, and signal processing IC in a single package. It supports an I2C serial digital interface and has the programmable interrupt function. This offers wake-up functionality when a proximity event or ambient light change occurs.
Features & Specs
- On-board modules:
- Vishay Semiconductor VCNL4020C-GS08 Biosensor and Ambient Light Sensor
- Low current consumption
- Onboard LEDs optimized for the oximetry measurements
- High-frequency bursts for biosensor signal measurement
- Programmable interrupt function
- I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe Oximeter 3 Click
SEN-17552