This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE PAC1934 Click
TOL-20232

MIKROE PAC1934 Click

SKU: TOL-20232
Out of stock
SKU
TOL-20232

PAC1934 Click carries the PAC1934 four channel DC power/energy monitor from Microchip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

PAC1934 Click carries the PAC1934 four channel DC power/energy monitor from Microchip. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over an I2C interface.

There are four 4-Terminal current sense shunt resistors connected to the current sense amplifier (in the chip). Electricity is brought to shunts via screw terminals. Middle screw connector is GND which can be used for bus voltage monitoring.

This Click enables energy monitoring with integration periods from 1 mS up to 36 hours or longer. Bus voltage, sense resistor voltage, and accumulated proportional power are stored in registers for retrieval by the system controller or Embedded Controller.

PAC1934 ENERGY MONITOR FEATURES

The PAC1934 is a four channel bi-directional high-side current-sensing device with precision voltage measurement capabilities, DSP for power calculation, and a power accumulator. It measures the voltage developed across an external sense resistor (VSENSE) to represent the high-side current of a battery or voltage regulator. The PAC1932/3/4 also measures the SENSE1+ pin voltages (VBUS).

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE PAC1934 Click
MIKROE PAC1934 Click TOL-20232

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing