This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe PHT Click
SEN-17922

Mikroe PHT Click

SKU: SEN-17922

Mikroe PHT Click has a PHT combo sensor and features the TE Connectivity Measurement Specialties MS8607 digital combination sensor.

Out of stock
SKU
SEN-17922

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe PHT Click has a PHT combo sensor and features the TE Connectivity Measurement Specialties MS8607 digital combination sensor. It provides 3 environmental measurements all-in-one: pressure, humidity, and temperature. The sensor is based on leading MEMS technologies and provides factory-calibrated PHT data available over an I2C serial interface. The MS8607 features low power consumption at as low as 0.78µA, ultra-low power consumption, and high PHT accuracy. The board is ideal for environmental monitoring and PHT applications like HVAC and weather stations.

Features & Specs

  • On-board modules
  • TE Connectivity Measurement Specialties MS8607 digital combination sensor providing 3 environmental measurements all-in-one: pressure, humidity, and temperature
  • Ultra-low power consumption
  • Integrated pressure
  • Humidity and temperature sensor
  • Fully factory calibrated
  • High-resolution
  • I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe PHT Click
Mikroe PHT Click SEN-17922
$23.95 retail price.

Available Discounts

  • $22.75 | 25+ units
  • $21.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing