Mikroe Pressure 10 Click
Mikroe Pressure 10 Click features the ALPS Electric HSPPAD042A digital interface barometric pressure sensor based on the piezoresistive bridge.
Product Overview
Mikroe Pressure 10 Click features the ALPS Electric HSPPAD042A digital interface barometric pressure sensor based on the piezoresistive bridge. The click uses SPI and I2C communication protocols. This allows for interfacing with a broad range of MCUs. This board offers accurate temperature readings, required for pressure readings compensation and is used in a wide range of battery-powered and portable applications. It has low-power consumption and supports averaging and filtering for lower noise, and FIFO function. These features make the Pressure 10 ideal for the development of applications that rely on barometric pressure measurements.
Features & Specs
- On-board modules:
- Pressure 10 Click uses the ALPS ELECTRIC HSPPAD042A IC digital pressure sensor
- Industry-lowest current consumption
- 300hPa to 1100hPa range
- Temperature reading
- Averaging
- Noise filtering
- FIFO function
- I2C, SPI, GPIO interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $13.25 | 25+ units
- $12.56 | 100+ units