Mikroe Pressure 13 Click
SEN-17601
Mikroe Pressure 13 Click
SKU: SEN-17601
Out of stock
SKU
SEN-17601
Mikroe Pressure 13 Click contains an integrated pressure sensor for manifold air pressure measurement applications.
Product Overview
Mikroe Pressure 13 Click contains an integrated pressure sensor for manifold air pressure measurement applications. The board features the Infineon KP229E2701 miniaturized analog manifold air pressure sensor based on a capacitive principle. The sensor converts the pressure of 10kPa to 300kPa into an analog output signal, and a voltage range of 0.40V to 4.65V. Also, the manifold pressure data is used to compute diagnostics of leakages and malfunctions of the exhaust gas recirculation valve.
Features & Specs
- On-board modules
- Infineon KP229E2701 miniaturized analog absolute pressure sensor based on a capacitive principle
- Low power consumption
- High precision pressure sensing (± 2.5 kPa)
- Ratiometric analog output
- Large temperature range
- Automotive qualified
- Analog interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 5V input voltage
Customer Reviews

Mikroe Pressure 13 Click
SEN-17601
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units