This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Pressure 2 Click
SEN-20398
MIKROE Pressure 2 Click
SKU: SEN-20398
Out of stock
SKU
SEN-20398
Pressure 2 Click carries MS5803, a high resolution MEMS pressure sensor that is both precise and robust.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Pressure 2 Click carries MS5803, a high resolution MEMS pressure sensor that is both precise and robust. Its measurement range is from 0 to 14 bars (with a resolution of up to 0.2 mbars), but because of the stainless steel cap enclosure, the sensor can withstand up to 30 bars of pressure. Pressure 2 Click communicates with the target board MCU either through mikroBUS SPI or I2C lines, depending on the position in which the onboard jumpers are soldered.
Similar Items
Features & Specs
- Interface: I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Pressure 2 Click
SEN-20398
Stock and Customer Discounts
$69.95 retail price.
Available Discounts
- $66.45 | 25+ units
- $62.96 | 100+ units