This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Pressure 7 Click
SEN-19903

MIKROE Pressure 7 Click

SKU: SEN-19903
In stock
SKU
SEN-19903

Pressure 7 Click features an integrated digital barometric pressure and temperature sensor labeled as MS5837.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Pressure 7 Click features an integrated digital barometric pressure and temperature sensor labeled as MS5837. This sensor relies on the advanced MEMS technology by TE Connectivity, a well-known high-volume MEMS manufacturer. It is a high-resolution pressure sensor, with offers 24-bit pressure and thermal data over the I2C interface. Each sensor is factory calibrated, with the compensation parameters stored within its internal PROM memory. A hermetically sealed stainless-steel body filled with the protective gel ensures high reliability and mechanical endurance of the sensor. A high-speed conversion, long-term stability, high resolution, low count of external components required, and a wide range of MCUs that can it can be interfaced with, make for just some of the benefits of the Pressure 7 Click.

The MS5837 sensor requires no additional components besides the pull-up resistors for the I2C lines, allowing a very compact design. Therefore, an additional I2C level translator is used on the Pressure 7 Click, expanding its connectivity options to a much wider range of microcontrollers (MCUs). Thanks to the MS5837 advanced high-resolution pressure sensor, Pressure 7 Click can be used for development of the industry-related applications, as well as for the healthcare, mobile, smartphone, and wearable devices application development. It can be used in any application that can benefit from using a fast and reliable pressure sensor.

The main component of the Pressure 7 Click is the MS5837, a pressure sensor IC produced by TE Connectivity. This is a highly integrated piezo-resistive absolute pressure sensor, based on the MEMS technology by TE Connectivity, which can measure the pressure in the range from 0 to 30 bar, and the temperature in the range from -20° to +85° C. The MEMS (micro electromechanical sensor) is placed in a hermetically sealed, anti-magnetic stainless-steel cap, protected with the special gel. This makes the sensor itself water-resistant. Besides the piezo-resistive sensor, the MS5837 module also contains the highly integrated ASIC (Application Specific Integrated Circuit) which contains all the necessary components that are required to convert the uncompensated voltage from the MEMS into 24-bit digital data. The MS5837 sensor offers the standard I2C interface for the communication with the host MCU, using only a few commands.

The advanced ASIC which contains the 24bit delta-sigma analog-to-digital converter (ADC), provides a very high resolution of 0.2 mbar per step, as well as the fast conversion time, down to 0.5 ms. The already low power consumption can be further regulated by utilizing different output sample rates (OSR), within the range from 256 to 8192. The OSR setting is contained within a single command, which is sent from the host MCU to initiate the conversion. The OSR directly affects both the current consumption of the MS5837 sensor, as well as the conversion time: the higher the OSR ratio, the more current is required, and less time to complete the conversion cycle.

The user application should perform a reset of the MS5837 sensor module before reading the compensation parameters from the PROM. These compensation parameters should be stored by the application for the later use. When the MS5837 module receives the conversion command over the I2C interface, it will start the thermal and pressure conversion process. After the conversion, the data is clocked out when ADC Read command is received. After receiving the raw conversion data from the MS5837, the application should convert this data, applying the previously stored calibration parameters. The output data rate, as well as the specific conversion type (thermal or pressure conversion) depend on the received command. The MS5837 datasheet offers detailed explanation of the command byte.

The conversion data is available over the I2C interface, as mentioned before. The I2C bus lines (SDA and SCL) are routed to the respective I2C mikroBUS™ pins which are pulled up by resistors on the Click board™ itself, allowing the Click board™ to be used right out of the box. The datasheet of the MS5837 sensor module also offers conversion formulas and algorithms which can be used to convert the raw binary values from the respective PROM registers to physical, human-readable format. However, Pressure 7 Click comes with the library that contains functions which output converted and properly formatted thermal and pressure readings.

In addition to the MS5837 sensor module, Pressure 7 Click incorporates an additional IC. It is the PCA9306, a well-known bi-directional I2C level translator from Texas Instruments, used on many different Click board™ designs, due to its simplicity and reliability. Since the MS5837 sensor is limited to 3.3V operation, this IC allows it to be used with the 5V logic level, expanding the connectivity of the Pressure 7 Click to MCUs which use 5V levels for the I2C communication. The logic voltage level selection can be made by switching the small onboard SMD jumper labeled as VCC SEL, to a proper position (3V3 or 5V).

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Pressure Range: Min. 0 bar, Max. 30 bar
  • Pressure Measurement Resolution (OSR Dependent): Min. 0.20, Max. 1.57
  • Temperature Range: Min. -20˚C, Max. +85˚C
  • Temperature Measurement Resolution (OSR Dependent): 0.0022˚C/conv, Max. 0.0086˚C/conv
  • Long-Term Stability: ±30 mbar/year

Customer Reviews

MIKROE Pressure 7 Click
MIKROE Pressure 7 Click SEN-19903

Stock and Customer Discounts

$49.95 retail price.

Available Discounts

  • $47.45 | 25+ units
  • $44.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing