Product Overview
Pressure Click is a compact and easy solution for adding pressure measurement to your design. It features LPS331AP digital output pressure sensor. LPS331AP IC is an ultra compact absolute piezoresistive pressure sensor capable to measure pressure (260-1260 mbar) or temperature (-40°C to 80°C) and provide a digital signal to main board microcontroller. Pressure Click communicates with the target board microcontroller via mikroBUS™ SPI (MOSI, MISO, SCK, CS), I2C (SDA, SCL) and INT lines. The board is designed to use 3.3V power supply only.