This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE PROFET Click - 10A
PRT-19115

MIKROE PROFET Click - 10A

SKU: PRT-19115
Out of stock
SKU
PRT-19115

MIKROE PROFET Click is a compact add-on board that contains a smart high-side power switch.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE PROFET Click is a compact add-on board that contains a smart high-side power switch. This board features the BTS7008-1EPA, a single-channel, high-side power switch with embedded protection and diagnosis feature from Infineon Technologies. This switch has a driving capability suitable for 10A loads featuring a ReverSave™, which causes the power transistor to switch on in case of reverse polarity. Besides its protection features, it also has pin-configurable diagnosis features such as proportional load current sense, open Load in ON and OFF state, and short circuit to ground and battery. This Click board™ is suitable for resistive, inductive, and capacitive loads, replaces electromechanical relays, fuses and discrete circuits, and many more.

PROFET Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

PROFET Click as its foundation uses the BTS7008-1EPA, a single-channel, smart high-side power switch with embedded protection and diagnosis feature from Infineon Technologies. The BTS7008-1EPA has a driving capability suitable for 10A loads and comes equipped with "ReverseON" functionality which causes the power transistor to switch on in case of reverse polarity. It also offers outstanding energy efficiency with reduced current consumption, state-of-art current sense accuracy, and faster switching/slew rate with no impact on EMC, making it suitable for resistive, inductive, and capacitive loads, replacement of electromechanical relays, fuses, and discrete circuits, and many more.

This Click board™ uses three digital pins for direct control. The input pin marked as IN routed to the PWM pin of the mikroBUS™ socket activates the corresponding output channel labeled VOUT. Also, the Diagnosis Enable (DEN) pin routed to the CS pin of the mikroBUS™ socket controls the diagnosis and protection circuitry, and in combination with IN pins, it enables the selection of appropriate operating states: Sleep, Stand-by, and Active Mode.

The BTS7008-1EPA is protected against overtemperature, overload, reverse power supply (GND and VIN are reverse supplied), and overvoltage. Overtemperature and overload protection work when the device is not in Sleep mode, while overvoltage protection works in all operation modes. For diagnosis purposes, the BTS7008-1EPA provides a combination of digital and analog signals at the AN pin of the mikroBUS™ socket.

The PROFET Click supports an external power supply for the BTS7008-1EPA, which can be connected to the input terminal labeled as VIN and should be within the range of 6V to 18V. VIN has an undervoltage detection circuit, which prevents the activation of the power output stages and diagnosis if the applied voltage is below the undervoltage threshold. A power supply indication, red LED labeled as VIN, indicates the presence of an external power supply.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: Analog, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, External
  • Supply Voltage VCC: 3.3V
  • External Supply Voltage VIN: Min. 6V, Max. 18V
  • Output Current: 10A
  • ON Resistance: 16.4mΩ
  • Operating Temperature Range: Min. -30°C, Max. +30°C

Customer Reviews

MIKROE PROFET Click - 10A
MIKROE PROFET Click - 10A PRT-19115

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing