This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RF Meter Click
WRL-18827

MIKROE RF Meter Click

SKU: WRL-18827

RF Meter Click is a radio frequency power measurement device covering a frequency span from 1 MHz to 8 GHz over a 60 dB range (approximately).

Out of stock
SKU
WRL-18827

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RF Meter Click is a radio frequency power measurement device covering a frequency span from 1 MHz to 8 GHz over a 60 dB range (approximately). It enables monitoring and measuring frequency levels to ensure the proper functioning and leak detection. An external antenna acquires the signal, which is then processed by the AD8318 logarithmic detector, from Analog Devices. The resulting voltage is fed into an MCP3201 ADC. For communicating with the target board MCU, the mikroBUS SPI interface is used (CS, SCK, MISO pins), with additional TEMP OUT pin.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE RF Meter Click
MIKROE RF Meter Click WRL-18827
$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing