This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe RFID 2 Click
SEN-17691

Mikroe RFID 2 Click

SKU: SEN-17691

Mikroe RFID 2 Click features a stand-alone RFID reader with a built-in antenna for embedded applications.

Out of stock
SKU
SEN-17691

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe RFID 2 Click features a stand-alone RFID reader with a built-in antenna for embedded applications. The board contains the ID Innovations ID-12LA-SA advanced low-cost RFID reader module. It's usable with 38 different tags. This small 125kHz reader has a 9600bps TTL/RS232 output with Magnetic, Wiegand, or ASCII format. It has read ranges of 12cm and 18cm and possesses a remotely controlled channel that can be used to operate with user peripherals.

Features & Specs

  • On-board modules
  • ID Innovations ID-12LA-SA low-cost RFID reader module designed to be used in stand-alone or remote-controlled applications to identify and track tags attached to objects
  • Low power consumption
  • Autonomous mode
  • Remote-controlled auxiliary Channel
  • Long-range 12cm and 18cm
  • UART interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe RFID 2 Click
Mikroe RFID 2 Click SEN-17691
$114.95 retail price.

Available Discounts

  • $109.20 | 25+ units
  • $103.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing