Mikroe RS232 Isolator 2 Click
Mikroe RS232 Isolator 2 Click contains a fully isolated transceiver used to provide secure and easy UART to RS232 conversion.
Product Overview
Mikroe RS232 Isolator 2 Click contains a fully isolated transceiver used to provide secure and easy UART to RS232 conversion. The board features the Renesas ICL3221 3.3V powered RS232 transmitter/receiver. It provides ±15kV ESD protection on its RS232 pins. The board has an assured minimum data rate of 250kbps. It features an automatic power-down function and uses high-speed digital optocouplers to isolate the RS232 interface for 3.75kV isolation. It also possesses an LED indicator that indicates a valid RS232 signal at any of the receiver inputs.
Features & Specs
- On-board modules
- Renesas ICL3221 RS-232 transmitter/receiver that provides ±15kV ESD protection on its RS-232 pins from Renesas PS9121 - optically coupled high-speed active low type isolator
- Low power consumption
- Automatic power-down
- Assured minimum data rate of 250kbps
- An isolated RS-232 interface using Renesas digital high-speed optocouplers
- UART interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units