This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RS485 Click 3.3V
DEV-20464

MIKROE RS485 Click 3.3V

SKU: DEV-20464
In stock
SKU
DEV-20464

RS485 Click 3.3V is a RS422/485 transceiver Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RS485 Click 3.3V is a RS422/485 transceiver Click board™, which can be used as an interface between the TTL level UART and the RS422/485 communication bus. It features a half-duplex communication capability, bus Idle, open and short-circuit detection, glitch free power-up and power-down for hot-plugging applications, thermal shutdown, and more. It is well suited for transmitting data packets over long distances and noisy areas, using the twisted wire bus, which offers good electromagnetic interferences (EMI) immunity. ESD protection of the transceiver IC ensures reliable operation, exceeding 16kV for human body model (HBM).

Due to its robustness and reliability, the RS485 Click 3.3V can be used in various applications that require reliable data transfer in various noisy environments, or over a substantial distance, when data rate transfer up to 1 Mbps is sufficient. RS485 3.3V Click can be used for controlling various building automation systems, intelligent lighting systems (DMX), Point-of-Sale (POS) networks, and various other devices that need to establish a reliable communication over the RS422/485 bus.

RS485 Click 3.3V uses the SN75HVD12, an RS-422/485, half-duplex, tristate differential line driver and differential input line receiver, from Texas Instruments. This Click is intended to be used as a physical layer device, often referred to as PHY, providing physical interfacing of the MCU TTL level UART lines with the RS422/485 bus. It is well suited for transmitting smaller blocks of data over long distances, using a twisted differential signal pair, for both TX and RX signals, allowing for half-duplex asynchronous communication. The SN75HVD12 transceiver consists of a separate driver and receiver sections, with Driver Enable and Receiver Enable pins (#RE and DE), used to enable the appropriate sections. Driver section is used to drive the RS422/485 bus with the signal received on the UART RX line labeled as D on the IC, while the receiver section returns data from the bus back to the MCU via the UART TX line, labeled as R on the IC in the schematics.

RS422/485 standard only specifies electrical characteristics of the transmitter and the receiver. It does not specify or recommend any communications protocol, only the physical layer. The top layer communication protocol of choice can be used, such as the MODBUS or similar protocols. Therefore RS485 3.3V Click offers UART RX and TX pins, routed to the appropriate mikroBUS™ TX and RX UART pins. These pins are used by the MCU to send data to the RS485 bus, in a form determined by the user protocol. Additional DE and #RE pins are joined together and routed to the mikroBUS™ PWM pin. This pin is labeled as R/T on the Click board™. A pull-down resistor is used to determine states on these pins when they are left floating. Note that DE and RE pins use the opposite signal polarities for the active state, making it possible to drive them with a single MCU pin. When a HIGH logic level is applied to the R/T pin, transmitter becomes activated, while the receiver is deactivated at the same time - and vice versa. The R/T pin acts as a communication direction pin, in this configuration.

The SN65HVD31DR IC allows communication with data rates up to 1 Mbps. However, the maximal transfer speed is determined by the bus length: longer bus lines will result in less transfer speed. The RS422/RS485 bus needs to be terminated with the resistor on both ends (so-called parallel termination), which is equal to the characteristic impedance of the used cable, in order to prevent line reflections. The RS485 standard prescribes using a twisted pair cable as the data bus. Twisted pair cable tends to cancel common-mode noise and causes cancellation of the magnetic fields generated by the current flowing through each wire, thereby reducing the effective inductance of the pair.

The RS-485 standard specifies that a compliant driver must be able to drive 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12 kΩ. Since the SN65HVD31 device is 1/8 UL, up to 256 such receivers can be supported by a single driver.

The Click board™ is equipped with a jumper, that can be used to route the termination resistor of 120 Ω between the bus lines. The Click board™ is also equipped with two more jumpers, labeled as BIAS ENABLE. These jumpers are used to enable biasing of the bus by using pull-up and pull-down resistors between the bus differential lines and VCC/GND, respectively, preventing certain faulty conditions when no drivers are enabled on the bus, in addition to existing IC protection.

The SN75HVD12 receiver input hysteresis of about 35mV to enhance the noise immunity. The SN75HVD12 IC also features a true fail-safe receiver input, which guarantees a logic HIGH receiver output in cases when the receiver inputs are open or shorted, or when they are connected to a terminated transmission line with all drivers disabled.

There are two 2-pole screw terminals on board (VCC, +, -, GND) for connecting RS422/485 bus twisted pair cable, along with the GND and VCC. The terminal inputs labeled as “+” and “-” are used to connect the bus wires. GND and VCC rails can be used to provide the power supply for another node. Note that the VCC terminal is directly routed to the 3.3V rail of the mikroBUS™.

MikroElektronika provides a library that contains functions compatible with the MikroElektronika compilers, which can be used for working with the RS485 3.3V Click. The library also contains an example application, which demonstrates their use. This example application can be used as a reference for custom designs.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Bus Common Mode Range: Min. -7V, Max. 12V
  • Output Short-Circuit Current: Min. -250 mA, Max. 250 mA

Customer Reviews

MIKROE RS485 Click 3.3V
MIKROE RS485 Click 3.3V DEV-20464

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing