This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RTC 4 Click
DEV-20393

MIKROE RTC 4 Click

SKU: DEV-20393
Out of stock
SKU
DEV-20393

RTC4 Click carries DS2417, a real time clock/calendar with a 1-Wire MicroLAN interface and a programmable interrupt for system output.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RTC4 Click carries DS2417, a real time clock/calendar with a 1-Wire MicroLAN interface and a programmable interrupt for system output. The clock frequency is derived from an onboard 32.768KHz oscillator. An integrated backup energy source maintains a charge with an onboard coin cell supercapacitor. The clock has an accuracy of +/-2 minutes per month at a 25 degrees Celsius temperature. Depending on the position of the onboard jumper, RTC4 Click communicates with the target board MCU either through mikroBUS AN or PWM pin (here, GPI01, GPIO0), plus the INT pin. The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: 1-Wire, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE RTC 4 Click
MIKROE RTC 4 Click DEV-20393

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing